IESNA:LM-63-2002
[TEST]P1055173
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]344
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
378.7 374.3 372.6 369.5 365.2 359.5 353 345.6 336.9 327.3
316.9 306 293.8 282 269.4 256.4 242.9 229.8 215.9 201.5
187.6 173.7 159.7 145.8 131.9 118.8 104.9 90.1 76.2 62.7
49.6 37 25.2 14.8 5.2 0 0
378.7 380 376.1 369.5 360.4 348.2 333.8 317.7 300.3 281.2
261.2 240.3 218.5 197.6 175.4 154.5 133.2 113.2 92.7 74
57.5 42.2 28.3 20 15.7 12.2 8.3 5.2 3 1.7
0.9 0.4 0 0 0 0 0
378.7 374.8 366.5 351.7 331.2 307.3 281.2 252 219.8 187.2
155.4 126.2 97.1 72.7 50.9 31.3 19.2 15.2 11.8 8.7
6.1 3.9 2.6 1.7 0.9 0.9 0.4 0.4 0.4 0.4
0.4 0 0 0 0.4 0.4 0
378.7 373.9 359.5 337.3 308.2 274.6 238.1 198.5 158 121.9
88.8 60.9 36.1 19.6 15.2 11.3 8.3 5.7 3.5 2.2
1.3 0.9 0.9 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0
378.7 374.3 359.5 333 301.6 264.2 221.5 179.3 138 100.5
68.3 41.8 21.3 15.7 11.8 8.7 6.1 3.9 2.2 1.3
0.9 0.4 0.4 0.4 0 0.4 0 0 0 0
0 0 0 0 0 0 0
